??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part No.
136829
Description
F4B-SCEZ-104-SHSS
Weight
2.95 lbs
A
1.71 Inch
B
4.68 Inch
C
1.76 Inch
D
3.62 Inch
Bolt Diameter
1/2 Inch
H
0.42 Inch
J
0.55 Inch
L
1.84 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.